??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
iCONN Systems
Description
iMate 23 - Circular Plastic Connector with Bayonet Quick-Connect Coupling
Bill of material
23RB-202SG-M001
Part Number
23RB-202SG-M001
Series
iMate 23
Connector Type
R-Straight Panel Receptacle
Coupling Style / Material
B-Bayonet Style Coupling / PBT
Contact Size
Contact Termination Style
Number of Poles or Contacts
Contact Gender
Contact Plating
Unit
Length
Dia Ref
0.000 Inch
PC Tail
0.000 Inch
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
Please wait until the preview is generated.