??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
iCONN Systems
Description
iMate 17 Cable Fitting - Circular Plastic Connector with Bayonet Quick-Connect Coupling
Bill of material
17PE1P-C02P1-XXXXX-M001
Part Number
17PE1P-C02P1-XXXXX-M001
Base Number
iMate 17
Coupling Style / Material
Connector Type
Overmold Material
Insert Code
Double End (End B)
Cable Part Number
XXXXX
Contact Size
C - 20
Number of Contacts
2
Contact Gender
P - Pin
Unit
Length
Ingress Protection
IP67
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
Please wait until the preview is generated.