??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
iCONN Systems
Description
i12 Sensor - Straight or Right Angle Overmolded Plugs
Bill of material
i12NS1T-05AP118A-M001
Part Number
i12NS1T-05AP118A-M001
Base Number
12mm iSensor
Shielding
Assembly Type
Coupling Type
Overmold Material
T-Yellow TPU Overmold,BLK Minlon12T (PA) Insert
Number of Contacts
Code Conf.
Insert Configuration
05A
Contact Gender A
Contact Gender B
Cable Designation
Unit
Length
Ingress Protection
IP 67
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension