??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
iCONN Systems
Description
i8 Sensor Cable Fitting - Straight or Right Angle Overmolded Plugs
Bill of material
i8NS1P-06CS122A-M001 #24
Part Number
i8NS1P-06CS122A-M001
Base Number
8mm iSensor
Shielding
N-Standard (Non-Shielded) Assy
Assembly Type
Coupling Type
Overmold Material
Insert Configuration
Key Code
Contact Gender A
Contact Gender B
Cable Designation
Unit
Length
COSZ
IP 67
Embedded Preview + Generation
Preview
CAD Download
Please wait until the preview is generated.